N-Channel PowerTrench® MOSFET 100V, 80A, 9mΩ

Favorite

Overview

N-Channel PowerTrench® MOSFET 100V, 80A, 9mΩ

  • Industrial Motor
  • Uninterruptible Power Supply
  • AC-DC Merchant Power Supply
  • RDS(on) = 7.5mΩ (Typ.) @ VGS = 10V, ID = 80A
  • QG(tot) = 84nC (Typ.) @ VGS = 10V
  • Low Miller Charge
  • Low Qrr Body Diode
  • UIS Capability (Single Pulse and Repetitive Pulse)
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDH3632

Loading...

Active

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

450

Y

100

9

N-Channel

Single

±20

4

80

310

-

9

-

84

6000

$2.4095

More Details

Show More

1-25 of 25

Products per page

Jump to :