Dual N-Channel Digital FET 25V, 0.50A, 0.45Ω

Favorite

Overview

These dual N-Channel logic level enhancement mode field effect transistors are produced using a proprietary, high cell density, DMOS technology. This very high density process is especially tailored to minimize on-state resistance. This device has been designed especially for low voltage applications as a replacement for bipolar digital transistors and small signal MOSFETS.

  • This product is general usage and suitable for many different applications.
  • 25 V, 0.50 A continuous, 1.5 A Peak.
  • RDS(ON) = 0.45 Ω @ VGS= 4.5 V,
  • RDS(ON) = 0.60 Ω @ VGS= 2.7 V.
  • Very low level gate drive requirements allowing direct operation in 3 V circuits (VGS(th) <1.5 V).
  • Gate-Source Zener for ESD ruggedness (>6kV Human Body Model).
  • Compact industry standard SC70-6 surface mount package.
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDG6303N

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

Y

N-Channel

PowerTrench® T1

SC-6

Small Signal

Logic

0

Dual

0

25

-

8

1.5

0.5

0.3

Q1=Q2=600

Q1=Q2=450

1.4

1.64

50

-

-

-

-

$0.1056

More Details

FDG6303N-F169

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

Dual

0

25

-

8

8

0.5

0.3

600

450

1.64

1.64

50

0.45

-

28

9

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :