P-Channel 1.8V Specified PowerTrench® MOSFET -12 V, -2 A, 110 mΩ

Favorite

Overview

This P-Channel 1.8V specified MOSFET uses ON Semiconductor’s advanced low voltage PowerTrench process. It has been optimized for battery power management applications.

  • This product is general usage and suitable for many different applications.
  • -2A, -12V
  • RDS(ON) = 110mΩ @ VGS = -4.5V
  • RDS(ON) = 150mΩ @ VGS = -2.5V
  • RDS(ON) = 215mΩ @ VGS = -1.8V
  • Low gate charge
  • High performance trench technology for extremely low RDS(ON)
  • Compact industry standard SC70-6 surface mount package
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDG330P

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

Single

0

-12

-

8

-1.5

-2

0.75

NA

150

5.1

5

NA

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :