N-Channel PowerTrench® MOSFET, 20V, 1.5 A, 90 mΩ

Favorite

Overview

This N-Channel MOSFET has been designed specifically to improve the overall efficiency of DC/DC converters using either synchronous or conventional switching PWM controllers. It has been optimized use in small switching regulators, providing an extremely low RDS(ON) and gate charge (QG) in a small package.

  • This product is general usage and suitable for many different applications.
  • 1.5 A, 20 V
  • RDS(on) = 90 mΩ@ VGS = 4.5 V
  • RDS(on) = 100 mΩ @ VGS = 2.5 V
  • RDS(on) = 140 mΩ @ VGS = 1.8 V
  • Fast switching speed
  • High performance trench technology for extremely low RDS(ON)
  • High power and current handling capability.
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDG327N

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

20

-

N-Channel

Single

8

1.5

1.5

0.42

100

90

3.7

4.5

423

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :