N-Channel Logic Level PowerTrench® MOSFET 40 V, 50 A, 4.2 mΩ

Favorite

Overview

N-Channel Logic Level PowerTrench® MOSFET 40 V, 50 A, 4.2 mΩ

  • This product is general usage and suitable for many different applications.
  • Typical RDS(on) = 3.3 mΩ at VGS = 10V, ID = 50 A
  • Typical Qg(tot) = 29 nC at VGS = 10V, ID = 50 A
  • UIS Capability
  • RoHS Compliant
  • Qualified to AEC Q101
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDD9410L-F085

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

N

N-Channel

PowerTrench® T1

TO-252-3

Low-Medium Voltage

Logic

0

Single

0

40

4.2

±20

3

50

75

-

6.5

-

29

1960

5

36

615

41

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :