N-Channel Logic Level PowerTrench® MOSFET 40 V, 100 A, 1.7 mΩ

Favorite

Overview

N-Channel Logic Level PowerTrench® MOSFET 40 V, 100 A, 1.7 mΩ

  • This product is general usage and suitable for many different applications.
  • Typical RDS(on) = 1.4 mΩ at VGS = 10V, ID = 80 A
  • Typical Qg(tot) = 96 nC at VGS = 10V, ID = 80 A
  • UIS Capability
  • RoHS Compliant
  • Qualified to AEC Q101
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDD9407L-F085

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

N

40

1.7

N-Channel

Single

±20

3

100

227

-

2.4

-

50

6700

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :