N-Channel PowerTrench® MOSFET 30V, 160A, 3.9mΩ

Favorite

Overview

This N-Channel MOSFET has been designed specifically to improve the overall efficiency of DC/DC converters using either synchronous or conventional switching PWM controllers. It has been optimized for low gate charge, low rDS(ON) and fast switching speed.

  • This product is general usage and suitable for many different applications.
  • RDS(ON) = 3.9 mΩ, VGS = 10V, ID = 35V
  • RDS(ON) = 4.4 mΩ, VGS = 4.5V, ID = 35V
  • High performance trench technology for extremely low RDS(ON)
  • Low gate charge
  • High power and current handling capability
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDD8870

Loading...

Lifetime

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

N

30

3.9

N-Channel

Single

20

2.5

160

160

-

4.4

29

48

5160

$0.6431

More Details

Show More

1-25 of 25

Products per page

Jump to :