N-Channel PowerTrench® MOSFET 40 V, 42 A, 9 mΩ

Favorite

Overview

This N-Channel MOSFET has been produced using a proprietary PowerTrench® technology to deliver low rDS(on) and optimized BVDSS capability to offer superior performance benefit in the application.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 9 mΩ at VGS = 10 V, ID = 13 A
  • Max rDS(on) = 13 mΩat VGS = 4.5 V, ID = 11 A
  • Fast Switching
  • 100% UIL tested
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDD8647L

Loading...

Lifetime

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

N

40

9

N-Channel

Single

±20

3

42

43

-

13

6.7

10

1230

$0.3692

More Details

Show More

1-25 of 25

Products per page

Jump to :