N-Channel PowerTrench® MOSFET 80 V, 100 A, 4.2 mΩ

Favorite

Overview

PowerTrench® MOSFET, N-Channel, 80 V, 100 A, 4.2 mΩ

  • PowerTrain Management
  • Solenoid and Motor Drivers
  • Integrated Starter/Alternator
  • Primary Switch for 12V Systems
  • Typical RDS(on) = 3.3 mΩ at VGS = 10 V, ID = 80 A
  • Typical Qg(TOT) = 68 nC at VGS = 10 V, ID = 80 A
  • UIS Capability
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDD86367

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

Y

80

4.2

N-Channel

Single

±20

4

100

227

-

-

-

68

4840

$0.9594

More Details

Show More

1-25 of 25

Products per page

Jump to :