N-Channel Shielded Gate PowerTrench® MOSFET 150 V, 27 A, 52 mΩ

Favorite

Overview

This N-Channel MOSFET is produced using an advanced Power Trench® process that has been especially tailored to minimize the on-state resistance and yet maintain superior switching performance.

  • AC-DC Merchant Power Supply
  • Shielded Gate MOSFET Technology
  • Max rDS(on) = 52 mΩ at VGS = 10 V, ID = 5 A
  • Max rDS(on) = 72 mΩ at VGS = 6 V, ID = 4 A
  • 100% UIL tested
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDD86252

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

Y

150

52

N-Channel

Single

±20

4

27

89

-

-

-

6.3

741

$0.5166

More Details

Show More

1-25 of 25

Products per page

Jump to :