N-Channel PowerTrench® MOSFET 40V, 50A, 6.5mΩ

Favorite

Overview

This N-Channel MOSFET is produced using ON Semiconductor Semiconductor’s advanced PowerTrench® process that has been especially tailored to minimize the on-state resistance and switching loss. G-S zener has been added to enhance ESD voltage level.

  • Infotainment
  • Portable Navigation
  • Infotainment
  • Other
  • Power Train
  • Safety and Control
  • Comfort and Convenience
  • Body Electronics
  • Vehicle Security Systems
  • Other Automotive
  • Typ rDS(on) = 5mΩ at VGS = 10V, ID = 15A
  • Typ rDS(on) = 6mΩ at VGS = 4.5V, ID = 13A
  • HBM ESD protection level > 7kv typical
  • RoHS Compliant
  • Qualified to AEC Q101
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDD8453LZ-F085

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

N

40

5

N-Channel

Single

±20

3

50

118

-

6

29

60

2935

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :