N-Channel Power Trench® MOSFET 40V, 50A, 6.7mΩ

Favorite

Overview

This N-Channel MOSFET is produced using an advanced PowerTrench® process that has been especially tailored to minimize the on-state resistance and switching loss. G-S zener has been added to enhance ESD voltage level.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 6.7mΩ at VGS = 10V, ID = 15A
  • Max rDS(on) = 6.7mΩ at VGS = 10V, ID = 15A
  • HBM ESD protection level >7kV typical (Note 4)
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDD8453LZ

Loading...

Lifetime

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

N

40

6.7

N-Channel

Single

±20

3

50

65

-

8.7

-

24

2640

$0.5051

More Details

Show More

1-25 of 25

Products per page

Jump to :