N-Channel PowerTrench® MOSFET, 40V, 50A, 8.5mΩ

Favorite

Overview

This N–Channel MOSFET has been produced using a proprietary PowerTrench® technology to deliver low rDS(on) and optimized BVDSS capability to offer superior performance benefit in the application.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 8.5mΩ at VGS = 10V, ID = 14A
  • Max rDS(on) = 11mΩ at VGS = 4.5V, ID = 11A
  • Fast Switching
  • RoHS compliant
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDD8447L

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

Y

N-Channel

PowerTrench® T1

DPAK

Low-Medium Voltage

Logic

0

Single

0

40

8.5

±20

3

50

44

-

11

-

20

1970

7

11

250

150

$0.3928

More Details

Show More

1-25 of 25

Products per page

Jump to :