Dual N & P-Channel PowerTrench® MOSFET, 40V

Favorite

Overview

These dual N and P-channel enhancement mode power MOSFETs are produced using an advanced PowerTrench® process that has been especially tailored to minimize on-state resistance and yet maintain superior switching performance.

  • This product is general usage and suitable for many different applications.
  • N-Channel: 40V, 20A, 24mΩ
  • P-Channel: -40V, -20A, 54mΩ
  • Q1: N-Channel
  • Max. RDS(on) = 24mΩ at VGS = 10V, ID = 9.0A
  • Max. RDS(on) = 30mΩ at VGS = 4.5V, ID = 7.0A
  • Q2: P-Channel
  • Max. RDS(on) = 54mΩ at VGS = -10V, ID = -6.5A
  • Max. RDS(on) = 70mΩ at VGS = -4.5V, ID = -5.6A
  • Fast switching speed
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDD8424H

Loading...

Lifetime

CAD Model

Pb

A

H

P

DPAK-5

1

260

REEL

2500

N

±40

N:24,P:54

Complementary

Dual

±20

±3

±20.0

N:30, P: 35

-

N:30,P:70

-

17

N: 750, P: 1000

$0.53

More Details

Show More

1-25 of 25

Products per page

Jump to :