60V P-Channel PowerTrench® MOSFET -15A, 100mΩ

Favorite

Overview

This 60V P-Channel MOSFET uses a high voltage PowerTrench® process. It has been optimized for power management applications.

  • This product is general usage and suitable for many different applications.
  • –15 A, –60 V.
  • RDS(ON) = 100 mΩ @ VGS = –10 V
  • RDS(ON) = 130 mΩ @ VGS = –4.5 V
  • Fast switching speed
  • High performance trench technology for extremely low RDS(ON)
  • High power and current handling capability
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDD5614P

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

N

P-Channel

PowerTrench® T1

TO-252-3

Small Signal

Logic

0

Single

0

-60

100

±20

-3

-15

42

-

130

-

15

759

3

-

90

39

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :