N-Channel PowerTrench® MOSFET, 100 V, 29 A, 36 mΩ

Favorite

Overview

Using a proprietary high density trench MOSFET process, this part is tailored for low rDS(on) and low Qg figure of merit and with avalanche ruggedness for a wide range of switching applications.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 36mΩ at VGS = 10V, ID = 5.9A
  • High performance trench technology for extremely low rDS(on)
  • 100% UIL tested
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDD3860

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

Y

100

36

N-Channel

Single

±20

4.5

29

83

-

-

-

22

1310

$0.4644

More Details

Show More

1-25 of 25

Products per page

Jump to :