N-Channel PowerTrench® MOSFET, 20V, 50A, 9mΩ

Favorite

Overview

This N-Channel MOSFET has been designed specifically to improve the overall efficiency of DC/DC converters using either synchronous or conventional switching PWM controllers. It has been optimized for low gate charge, low RDS( ON) , fast switching speed and extremely low RDS(ON) in a small package.

  • This product is general usage and suitable for many different applications.
  • 50 A, 20 V
  • RDS(ON) = 9 mΩ @ VGS = 10 V
  • RDS(ON) = 11 mΩ @ VGS = 4.5 V
  • RDS(ON) = 16 mΩ @ VGS = 2.5 V
  • Low gate charge (16nC typical)
  • Fast switching speed
  • High performance trench technology for extremelylow RDS(ON)
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDD3706

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

N

N-Channel

PowerTrench® T1

TO-252-3

Small Signal

Logic

0

Single

0

20

9

12

1.5

50

44

16

11

-

16

1882

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :