N-Channel PowerTrench® MOSFET, 150V, 29A, 54mΩ

Favorite

Overview

N-Channel PowerTrench® MOSFET, 150V, 29A, 54mΩ

  • Infotainment
  • Portable Navigation
  • Infotainment
  • Other
  • Power Train
  • Safety and Control
  • Comfort and Convenience
  • Body Electronics
  • Vehicle Security Systems
  • Other Automotive
  • Low RDS(ON)
  • Low QG(tot)and Capacitance
  • Low Miller Charge
  • Low QRR Body Diode
  • UIS Capability (Single Pulse and Repetitive Pulse)
  • Qualified to AEC Q101
  • RoHS Compliant Formerly
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDD2572-F085

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

N

150

54

N-Channel

Single

±20

4

29

135

~NA~

~NA~

~NA~

26

1770

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :