N-Channel Power Trench® MOSFET, 150V, 29A, 54mΩ

Favorite

Overview

N-Channel Power Trench® MOSFET, 150V, 29A, 54mΩ

  • This product is general usage and suitable for many different applications.
  • rDS(ON) = 45mΩ(Typ.), VGS = 10V, ID = 9A
  • Qg(tot) = 26nC (Typ.), VGS = 10V
  • Low Miller Charge
  • Low QRR Body Diode
  • UIS Capability (Single Pulse and Repetitive Pulse)
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDD2572

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

Y

150

54

N-Channel

Single

±20

4

29

135

-

-

-

3.3

1770

$0.9297

More Details

Show More

1-25 of 25

Products per page

Jump to :