N-Channel PowerTrench® MOSFET, 60V, 50A, 10.5mΩ

Favorite

Overview

N-Channel PowerTrench® MOSFET, 60V, 50A, 10.5mΩ

  • This product is general usage and suitable for many different applications.
  • rDS(ON) = 9.4mΩ (Typ.), VGS = 10V, ID = 50A
  • Qg(tot) = 28nC (Typ.), VGS = 10V
  • Low Miller Charge
  • Low Qrr Body Diode
  • UIS Capability (Single Pulse and Repetitive Pulse)
  • Qualified to AEC Q101
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDD10AN06A0-F085

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

N

60

10.5

N-Channel

Single

±20

4

50

135

-

-

-

2837

1840

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :