N-Channel Power Trench® MOSFET, 30 V, 6.5 A, 23 mΩ

Favorite

Overview

This N-Channel MOSFET is produced using an advanced Power Trench® process that has been optimized for rDS(on) switching performance.

  • Notebook PC
  • Max rDS(on) = 23 mΩ at VGS = 10 V, ID = 6.5 A
  • Max rDS(on) = 30 mΩ at VGS = 4.5 V, ID = 6.0 A
  • High performance trench technology for extremely low rDS(on)
  • Fast switching speed
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDC8884

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSOT-23-6

1

260

REEL

3000

N

30

23

N-Channel

Single

20

3

6.5

1.6

-

30

-

2.5

348

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :