Single P-Channel Logic Level PowerTrench® MOSFET -30V, -4A, 50mΩ

Favorite

Overview

This P-Channel Logic Level MOSFET is produced using an advanced PowerTrench® process that has been especially tailored to minimize the on-state resistance and yet maintain low gate charge for superior switching performance. These devices are well suited for notebook computer applications: load switching and power management, battery charging circuits, and DC/DC conversion.

  • This product is general usage and suitable for many different applications.
  • -4A, -30V.   RDS(ON) = 0.050 Ω @ VGS = -10 V,RDS(ON) = 0.075 Ω @ VGS = -4.5 V
  • Low gate charge (8nC typical).
  • High performance trench technology for extremely low RDS(ON).
  • SuperSOT™-6 package: small footprint (72% smaller than standard SO-8); low profile (1mm thick).
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDC658P

Loading...

Active

CAD Model

Pb

A

H

P

TSOT-23-6

1

260

REEL

3000

Y

-30

50

P-Channel

Single

20

-3

-4

1.6

-

75

-

8

750

$0.2007

More Details

Show More

1-25 of 25

Products per page

Jump to :