N-Channel PowerTrench® MOSFET, 2.5V Specified, 20V, 6.2A, 24mΩ

Favorite

Overview

This N-Channel 2.5V specified MOSFET is produced using an advanced PowerTrench® process that has been especially tailored to minimize on-state resistance and yet maintain low gate charge for superior switching performance. These devices have been designed to offer exceptional power dissipation in a very small footprint compared with bigger SO-8 and TSSOP-8 packages.

  • This product is general usage and suitable for many different applications.
  • 6.2 A, 20 V
     RDS(on) = 0.024 Ω @ VGS = 4.5 V
     RDS(on) = 0.032 Ω @ VGS = 2.5 V
  • Fast switching speed.
  • Low gate charge (10.5nC typical).
  • High performance trench technology for extremelylow RDS(ON) .
  • SuperSOT™ -6 package: small footprint (72% smallerthan standard SO-8); low profile (1mm thick).
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDC637AN

Loading...

Active

CAD Model

Pb

A

H

P

TSOT-23-6

1

260

REEL

3000

Y

N-Channel

PowerTrench® T1

SC-6

Small Signal

Logic

0

Single

0

20

-

8

1.5

6.2

1.6

32

24

8

10.5

1125

-

-

-

-

$0.2608

More Details

FDC637AN-NB5E023A

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOT-23-6

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

TSOT-23-6

Small Signal

Logic

0

Single

0

20

-

8

1.5

6.2

1.6

32

24

8

10.5

1125

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :