N-Channel PowerTrench® MOSFET, 30V, 6.1A, 26 mΩ

Favorite

Overview

This N-Channel PowerTrench MOSFET is produced using an advanced PowerTrench® process that has been especially tailored to minimize on-state resistance and yet maintain low gate charge for superior switching performance.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 26 mΩ at VGS = 10 V, ID = 6.1 A
  • Max rDS(on) = 33 mΩ at VGS = 4.5 V, ID = 5.3 A
  • High Performance Trench Technology for Extremely Low rDS(on)
  • High Power and Current Handling Capability in a Widely Used Surface Mount Package
  • Fast Switching Speed
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDC021N30

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOT-23-6

1

260

REEL

3000

N

30

26

N-Channel

Single

20

3

6.1

1.6

-

33

6

3.7

510

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :