N-Channel PowerTrench® MOSFET, 100V, 210A, 2.8mΩ

Favorite

Overview

N-Channel PowerTrench® MOSFET, 100V, 210A, 2.8mΩ

  • Industrial Motor Drive
  • Industrial Power Supply
  • Industrial Automation
  • Battery Operated Tools
  • Battery Protection
  • Solar Inverters
  • Energy Inverters
  • Universal Power Supply
  • Energy Storage
  • Load Switch
  • Typical RDS(on) = 2.8 mΩ at VGS = 10V, ID = 80 A
  • Typical Qg(tot) = 111 nC at VGS = 10V, ID = 80 A
  • UIS Capability
  • RoHS Compliant
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDBL0240N100

Loading...

Active

CAD Model

Pb

A

H

P

TO-LL 8L

1

245

REEL

2000

Y

N-Channel

PowerTrench® T1

Power 1012 (TOLL)

Low-Medium Voltage

Standard

0

Single

0

100

2.8

±20

4

210

300

-

-

-

79

5835

16

151

1235

41

$2.5798

More Details

Show More

1-25 of 25

Products per page

Jump to :