P-Channel PowerTrench® MOSFET, -40 V, -110 A, 2.6 mΩ

Favorite

Overview

P-Channel PowerTrench® MOSFET, -40 V, -110 A, 2.6 mΩ

  • Automotive Engine Control
  • PowerTrain Management
  • Solenoid and Motor Drivers
  • Electrical Power Steering
  • Integrated Starter/Alternator
  • Distributed Power Architectures
  • Voltage Regulator Modules
  • Primary Switch for 12V Systems
  • Solenoid Driver - ABS, Fuel injection
  • Motor Control - EPS, Wipers, Fans, Seats
  • Load Switch - ECU, Chassis, Body
  • Low RDS(on)
  • Low QG(tot) and Capacitance
  • UIS Capability
  • RoHS Compliant
  • Qualified to AEC Q101
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDB9503L-F085

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

245

REEL

800

N

-40

2.6

P-Channel

Single

±16

-3

-110

333

~NA~

3.5

~NA~

196

8320

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :