N-Channel PowerTrench® MOSFET, 60V, 62A, 13.5mΩ

Favorite

Overview

N-Channel PowerTrench® MOSFET, 60V, 62A, 13.5mΩ, The latest shielded gate PowerTrench® MOSFET, which combines a smaller QSYNC and soft reverse-recovery intrinsic body diode performance with fast switching, can substantially improve the efficiency of synchronous rectification.

  • AC-DC Merchant Power Supply - Servers & Workstations
  • Workstation
  • Server & Mainframe
  • RDS(ON) = 11.5mΩ (Typ.) @ VGS = 10V, ID = 62A
  • QG(tot) = 22nC (Typ.) @ VGS = 10V
  • Low Miller Charge
  • Low QRR Body Diode
  • UIS Capability (Single Pulse and Repetitive Pulse)
  • Qualified to AEC Q101Formerly developmental type 82555
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDB13AN06A0

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

245

REEL

800

Y

60

13.5

N-Channel

Single

20

4

62

115

-

-

-

22

1350

$0.9396

More Details

Show More

1-25 of 25

Products per page

Jump to :