N-Channel PowerTrench® MOSFET 80V, 229A, 2.4mΩ

Favorite

Overview

This N-Channel MOSFET is produced using an advanced PowerTrench® process that has been tailored to minimize the on-state resistance while maintaining superior switching performance.

  • AC-DC Merchant Power Supply
  • AC-DC Merchant Power Supply - Servers & Workstations
  • AC-DC Merchant Power Supply - Desktop PC
  • Electric Bike
  • Other Data Processing
  • RDS(on) = 1.7mΩ ( Typ.) @ VGS = 10V, ID = 100A
  • Low FOM RDS(on) *QG
  • Low reverse recovery charge, Qrr
  • Soft reverse recovery body diode
  • Enables highly efficiency in synchronous rectification
  • Fast Switching Speed
  • RoHS Compliant
  • Qualified according to JEDEC Standards JESD22-A113F andIPC/JEDEC J-STD-020D.1
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDB024N08BL7

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-7 / TO-263-7

1

245

REEL

800

Y

80

2.4

N-Channel

Single

±20

4.5

229

246

-

-

-

137

10170

$1.967

More Details

Show More

1-25 of 25

Products per page

Jump to :