N-Channel PowerTrench® MOSFET 40V, 219A, 2.4mΩ

Favorite

Overview

This N-Channel MOSFET is produced using an advanced PowerTrench® process that has been tailored to minimize the on-state resistance while maintaining superior switching performance.

  • AC-DC Merchant Power Supply - Servers & Workstations
  • AC-DC Merchant Power Supply - Desktop PC
  • Other Data Processing
  • RDS(on) = 2.0mΩ ( Typ.)@ VGS = 10V, ID = 80A
  • Fast Switching Speed
  • Low Gate Charge, QG = 84nC ( Typ.)
  • High Performance Trench Technology for Extremely Low RDS(on)
  • High Power and Current Handling Capability
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDB024N04AL7

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-7 / TO-263-7

1

245

REEL

800

N

40

2.4

N-Channel

Single

±20

3

219

214

-

-

-

84

5490

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :