N-Channel PowerTrench® MOSFET 40 V 460A, 0.8mΩ

Favorite

Overview

This N-Channel MOSFET is produced using an advanced PowerTrench® process that has been especially tailored to minimize the on-state resistance while maintaining superior ruggedness and switching performance for industrial applications.

  • Industrial Motor Drive
  • Industrial Power Supplies
  • Industrial Automation
  • Battery Protection
  • Uninterruptible Power Supplies
  • Energy Inverters
  • Energy Storage
  • Load Switch
  • Battery Opperated Tools
  • Solar Inverters
  • Max rDS(on) = 0.8 mΩ at VGS = 10 V, ID = 50 A
  • Max rDS(on) = 1.1 mΩ at VGS = 6 V, ID = 42 A
  • Fast Switching Speed
  • Low Gate Charge
  • High Performance Trench Technology for Extremely Low RDS(on)
  • High Power and Current Handling Capability
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDB0105N407L

Loading...

Lifetime

CAD Model

Pb

A

H

P

D2PAK-7 / TO-263-7

1

245

REEL

800

N

40

0.8

N-Channel

Single

±20

4

460

300

-

-

-

29

16500

$2.8749

More Details

Show More

1-25 of 25

Products per page

Jump to :