Power MOSFET, N-Channel, UniFETTM, 500 V, 19 A, 265 mΩ, TO-3P

Favorite

Overview

UniFETTM MOSFET is a high voltage MOSFET family based on planar stripe and DMOS technology. This MOSFET is tailored to reduce on-state resistance, and to provide better switching performance and higher avalanche energy strength. This device family is suitable for switching power converter applications such as power factor correction (PFC), flat panel display (FPD) TV power, ATX and electronic lamp ballasts.

  • This product is general usage and suitable for many different applications.
  • RDS(on) = 265mΩ ( Max.)@ VGS = 10V, ID = 9.5A
  • Low gate charge ( Typ. 45nC)
  • Low Crss ( Typ. 25pF)
  • 100% avalanche tested
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDA18N50

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-3P-3L

NA

0

TUBE

450

N

500

265

N-Channel

Single

±30

5

19

239

-

-

-

45

2200

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :