Power MOSFET, N-Channel, UniFETTM, 500 V, 16.5 A, 380 mΩ, TO-3P

Favorite

Overview

UniFETTM MOSFET is a high voltage MOSFET family based on planar stripe and DMOS technology. This MOSFET is tailored to reduce on-state resistance, and to provide better switching performance and higher avalanche energy strength. This device family is suitable for switching power converter applications such as power factor correction (PFC), flat panel display (FPD) TV power, ATX and electronic lamp ballasts.

  • PDP TV
  • Uninterruptible Power Supplies
  • RDS(on) = 310 mΩ (Typ.) @ VGS = 10 V, ID = 8.3 A
  • Low Gate Charge (Typ. 32 nC)
  • Low Crss (Typ. 20 pF)
  • 100% Avalanche Tested
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDA16N50LDTU

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-3P-3L

NA

0

TUBE

360

N

500

380

N-Channel

Single

5

5

16.5

205

-

-

-

32

1495

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :