Power MOSFET, N-Channel, SUPERFET® II, FAST, 600V, 20.2A, 199mΩ, TO-220F

Favorite

Overview

SuperFET®II MOSFET is a brand-new high voltage super-junction MOSFET family, utilizes advanced charge-balance technology for outstandingly low on-state resistance and lower gate charge. This advanced MOSFET is tailored not only to minimize conduction loss but also to achieve superior switching performance. Besides these advantages, it also provides extremely higher dv/dt rate and bigger avalanche energy than conventional super-junction MOSFETs. SuperFET II MOSFET is suitable for various switching power applications aiming for system miniaturization and higher efficiency.

  • This product is general usage and suitable for many different applications.
  • 650V @TJ = 150°C
  • Max. RDS(on) = 199mΩ
  • Ultra low gate charge ( Typ. Qg = 57nC )
  • Low effective output capacitance ( Typ. Coss.eff = 160pF )
  • 100% avalanche tested
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FCPF190N60

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

Y

600

199

N-Channel

Single

DC: ±20, AC: ±30

3.5

20.2

39

-

-

-

57

2220

$1.6135

More Details

Show More

1-25 of 25

Products per page

Jump to :