Power MOSFET, N-Channel, SUPERFET®, FRFET®, 600 V, 11 A, 380 mΩ, TO-220F

Favorite

Overview

SuperFET® MOSFET is the first generation of high voltage super-junction (SJ) MOSFET family that is utilizing charge balance technology for outstanding low onresistance and lower gate charge performance. This technology is tailored to minimize conduction loss, provide superior switching performance, dv/dt rate and higher avalanche energy. Consequently, SuperFET MOSFET is very suitable for the switching power applications such as PFC, server/telecom power, FPD TV power, ATX power and industrial power applications. Super-FET FRFET® MOSFET’s optimized body diode reverse recovery performance can remove additional component and improve system reliability.

  • AC-DC Power Supplies
  • LCD / LED / PDP TV
  • Lighting
  • Solar Inverters
  • 600 V @ TJ = 150°C
  • Typ. RDS(on) = 320 mΩ
  • Fast Recovery Type (trr = 120 ns)
  • Ultra Low Gate Charge (Typ. Qg = 40 nC)
  • Low Effective Output Capacitance (Typ. Coss(eff.) = 95 pF)
  • 100% Avalanche Tested
  • RoHS compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FCPF11N60F

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

Y

600

380

N-Channel

Single

5

5

11

36

-

-

-

40

1148

$1.783

More Details

Show More

1-25 of 25

Products per page

Jump to :