Power MOSFET, N-Channel, SUPERFET®, Easy Drive, 600 V, 7 A, 600 mΩ, TO-220

Favorite

Overview

SuperFET® MOSFET is the first generation of high voltage super-junction (SJ) MOSFET family that is utilizing charge balance technology for outstanding low on-resistance and lower gate charge performance. This technology is tailored to minimize conduction loss, provide superior switching performance, dv/dt rate and higher avalanche energy. Consequently, SuperFET MOSFET is very suitable for the switching power applications such as PFC, server/telecom power, FPD TV power, ATX power and industrial power applications.

  • This product is general usage and suitable for many different applications.
  • 650V @TJ = 150°C
  • Typ. RDS(on) = 530mΩ
  • Ultra low gate charge ( Typ. Qg = 23nC )
  • Low effective output capacitance ( Typ. Coss.eff = 60pF )
  • 100% avalanche tested
  • RoHS compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FCP7N60

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

Y

600

600

N-Channel

Single

±30

5

7

83

-

-

-

23

710

$1.0107

More Details

Show More

1-25 of 25

Products per page

Jump to :