Power MOSFET, N-Channel, SUPERFET®, Easy Drive, 600 V, 16 A, 260 mΩ, TO-220

Favorite

Overview

SuperFET® MOSFET is ON Semiconductor Semiconductor’s first generation of high voltage super-junction (SJ) MOSFET family that is utilizing charge balance technology for outstanding low onresistance and lower gate charge performance. This technology is tailored to minimize conduction loss, provide superior switching performance, dv/dt rate and higher avalanche energy. Consequently, SuperFET MOSFET is very suitable for the switching power applications such as PFC, server/telecom power, FPD TV power, ATX power and industrial power applications.

  • 650V @TJ = 150°C
  • Typ. Rds(on) = 0.22O
  • Ultra low gate charge (typ. Qg=55nC)
  • Low effective output capacitance (typ. Coss.eff=110pF)
  • 100% avalanche tested
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FCP16N60

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

Y

600

260

N-Channel

Single

5

5

16

167

-

-

-

55

1730

$1.9856

More Details

Show More

1-25 of 25

Products per page

Jump to :