Power MOSFET, N-Channel, SUPERFET® II, FAST, 600 V, 20.2 A, 199 mΩ, Power88

Favorite

Overview

SuperFET® II MOSFET is a brand-new high voltage super-junction (SJ) MOSFET family that is utilizingcharge balance technology for outstanding low on-resistance and lower gate charge performance. This technology is tailoredto minimize conduction loss, provide superior switching performance, dv/dt rate and higher avalanche energy. Consequently,SuperFET II MOSFET is very suitable for the switching power applications such as server/telecom power, adaptor and solarinverter applications.
The Power88 package is an ultra-slim surface-mount package (1 mm high) with a low profile and small footprint (8x8 mm2).SuperFET II MOSFET in a Power88 package offers excellent switching performance due to lower parasitic source inductanceand separated power and drive sources. Power88 offers Moisture Sensitivity Level 1 (MSL 1).

  • Adaptors
  • Server and Telecom Power Supplies
  • Solar Inverters
  • 650 V @ TJ = 150°C
  • RDS(on) = 170 mΩ (Typ.)
  • Ultra Low Gate Charge (Typ. Qg = 57 nC)
  • Low Effective Output Capacitance (Typ. Coss(eff.) = 160 pF)
  • 100% Avalanche Tested
  • RoHS Compliant
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FCMT199N60

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-4

1

260

REEL

3000

N

600

199

N-Channel

Single

DC: ±20, AC: ±30

3.5

20.2

208

-

-

-

57

2043

$2.2165

More Details

Show More

1-25 of 25

Products per page

Jump to :