Power MOSFET, N-Channel, SUPERFET® II, Easy Drive, 600 V, 29 A, 125 mΩ, TO-247

Favorite

Overview

SuperFET® II MOSFET is a brand-new high voltage super-junction (SJ) MOSFET family that is utilizing charge balance technology for outstanding low on-resistance and lower gate charge performance. This technology is tailored to minimize conduction loss, provide superior switching performance, dv/dt rate and higher avalanche energy. Consequently, SuperFET II MOSFET easy-drive series offers slightly slower rise and fall times compared to the SuperFET II MOSFET series. Noted by the “E” part number suffix, this family helps manage EMI issues and allows for easier designimplementation. For faster switching in applications where switching losses must be at an absolute minimum, please consider the SuperFET II MOSFET series.

  • Industrial Power Supplies
  • Telecom / Server Power Supplies
  • 650 V @TJ= 150°C
  • Typ. RDS(on) = 102 mΩ
  • Ultra Low Gate Charge (Typ. Qg = 75 nC)
  • Low Effective Output Capacitance (Typ. Coss(eff) = 258 pF)
  • 100% Avalanche Tested
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FCH125N60E

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

450

N

600

125

N-Channel

Single

DC: ±20, AC: ±30

3.5

29

278

-

-

-

75

2250

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :