Power MOSFET, N-Channel, SUPERFET® II, FAST, 600 V, 52 A, 72 mΩ, TO-247

Favorite

Overview

SuperFET® II MOSFET is a brand-new high voltage super-junction (SJ) MOSFET family that is utilizing charge balance technology for outstanding low on-resistance and lower gate charge performance. This advanced technology is tailored to minimize conduction loss, provide superior switching performance, and withstand extreme dv/dt rate and higher avalanche energy. Consequently, SuperFET II MOSFET is suitable for various AC/DC power conversion for system miniaturization and higher efficiency.

  • Industrial Power Supplies
  • Telecom / Server Power Supplies
  • 650 V @ TJ = 150°C
  • Typ. RDS(on) = 66 mΩ
  • Ultra Low Gate Charge (Typ. Qg = 95 nC)
  • Low Effective Output Capacitance (Typ. Coss(eff.) = 421 pF)
  • 100% Avalanche Tested
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FCH072N60

Loading...

Active

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

450

Y

600

72

N-Channel

Single

DC: ±20, AC: ±30

3.5

52

481

-

-

-

95

4430

$4.3394

More Details

Show More

1-25 of 25

Products per page

Jump to :