Power MOSFET, N-Channel, SUPERFET® II, FRFET®, 650 V, 76 A, 41 mΩ, TO-247 4L

Favorite

Overview

SuperFET® II MOSFET is a brand-new high voltage super-junction (SJ) MOSFET family that is utilizing charge balance technology for outstanding low on-resistance and lower gate charge performance. This technology is tailored to minimize conduction loss, provide superior switching performance, dv/dt rate and higher avalanche energy. Consequently, SuperFET II MOSFET is very suitable for the switching power applications such as PFC, server/telecom power, FPD TV power, ATX power and industrial power applications. SuperFET II FRFET® MOSFET’s optimized body diode reverse recovery performance can remove additional component and improve system reliability.

  • AC-DC Power Supplies
  • LCD / LED / PDP TV
  • Solar Inverter
  • Telecom / Server Power Supplies
  • 700 V @ TJ = 150°C
  • Typ. RDS(on) = 36 mΩ
  • Ultra Low Gate Charge (Typ. Qg = 229 nC)
  • Low Effective Output Capacitance (Typ. Coss(eff.) = 631 pF)
  • 100% Avalanche Tested
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FCH041N65EFL4

Loading...

Active

CAD Model

Pb

A

H

P

TO-247-4

NA

0

TUBE

450

Y

650

41

N-Channel

Single

DC: ±20, AC: ±30

5

76

595

-

-

-

229

9446

$8.0892

More Details

Show More

1-25 of 25

Products per page

Jump to :