N-Channel Power MOSFET, SuperFET™, 600V, 47A, 36mΩ, TO-247

Favorite

Overview

SuperFET® II MOSFET is ON Semiconductor’s brand-new high voltage super-junction (SJ) MOSFET family that is utilizing charge balance technology for outstanding low on-resistance and lower gate charge performance. This technology is tailored to minimize conduction loss, provide superior switching performance, dv/dt rate and higher avalanche energy. Consequently SuperFETII is very well suited for the Soft switching and Hard Switching topologies like High Voltage Full Bridge and Half Bridge DC-DC, Interleaved Boost PFC, Boost PFC for HEV-EV automotive. SuperFET II FRFET® MOSFET’s optimized body diode reverse recovery performance can remove additional component and improve system reliability.

  • Automotive On Board Charger
  • Automotive DC/DC converter for HEV
  • Typical RDS(on) = 36 mΩ at VGS = 10 V, ID = 38 A
  • Typical Qg(tot) = 267 nC at VGS = 10V, ID = 38 A
  • Low Effective Output Capacitance (Typical Coss(eff.) = 720 nF)
  • 100% Avalanche Tested
  • Qualified to AEC Q101
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FCH041N60F-F085

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

450

Y

600

41

N-Channel

Single

±20

5

76

595

-

-

-

267

10900

$11.5536

More Details

Show More

1-25 of 25

Products per page

Jump to :