Power MOSFET, N-Channel, SUPERFET® II, Easy Drive, 600 V, 77 A, 41 mΩ, TO-247

Favorite

Overview

SuperFET®II MOSFET is a brand-new high voltage super-junction MOSFET family, utilizes advanced charge-balance technology for outstandingly low on-state resistance and lower gate charge. This advanced MOSFET is tailored not only to minimize conduction loss but also to achieve superior switching performance. Besides these advantages, it also provides extremely higher dv/dt rate and bigger avalanche energy than conventional super-junction MOSFETs. SuperFET II MOSFET is suitable for various switching power applications aiming for system miniaturization and higher efficiency

  • AC-DC Merchant Power Supply
  • AC-DC Merchant Power Supply - Servers & Workstations
  • Energy Generation & Distribution
  • External AC-DC Merchant Power Supply - Data Processing
  • Max. RDS(on) = 41mΩ
  • Ultra Low Gate Charge (Typ. Qg = 285nC)
  • Low Effective Output Capacitance (Typ. Coss.eff = 735pF)
  • 100% Avalanche Tested
  • RoHS Compliant
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FCH041N60E

Loading...

Active

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

450

N

600

41

N-Channel

Single

DC: ±20, AC: ±30

3.5

77

592

-

-

-

285

10300

$6.8611

More Details

Show More

1-25 of 25

Products per page

Jump to :