Power MOSFET, N-Channel, SUPERFET® II, 800 V, 4 A, 1.3 Ω, DPAK

Favorite

Overview

SuperFET® II MOSFET is a brand-new high voltage super-junction (SJ) MOSFET family that is utilizing charge balance technology for outstanding low on-resistance and lower gate charge performance. This technology is tailored to minimize conduction loss, provide superior switching performance, dv/dt rate and higher avalanche energy. In addition, internal gate-source ESD diode allows to withstand over 2kV HBM surge stress.Consequently, SuperFET II MOSFET is very suitable for the switching power applications such as Audio, Laptop adapter, Lighting, ATX power and industrial power applications.

  • AC-DC Power Supply
  • LED Lighting
  • Laptop Adapter
  • Audio Adapter
  • Lighting
  • ATX
  • RDS(on) = 1.05 Ω(Typ.)
  • Ultra Low Gate Charge (Typ. Qg = 16.2 nC)
  • Low Eoss (Typ. 1.57 uJ @ 400V)
  • Low Effective Output Capacitance (Typ. Coss(eff.) = 48.7 pF)
  • 100% Avalanche Tested
  • RoHS Compliant
  • ESD Improved Capability
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FCD1300N80Z

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

Y

N-Channel

PowerTrench® T1

DPAK

High Voltage

Standard

0

Single

0

800

1300

DC: ±20, AC: ±30

4.5

4

52

-

-

-

16.2

661

6.8

2900

22.3

0.74

$0.766

More Details

Show More

1-25 of 25

Products per page

Jump to :