N-Channel SuperFET™ 600V, 20A, 173mΩ

Favorite

Overview

SuperFETTM is a proprietary new generation of high voltage MOSFETs utilizing an advanced charge balance mechanism for outstanding low on-resistance andlower gate charge performance.This advanced technology has been tailored to minimize conduction loss, provide superior switching performance, and withstand extreme dv/dt rate and higher avalanche energy.Consequently, SuperFET is suitable for various automotiveDC/DC power conversion.

  • Various Automotive DC/DC Power Conversion
  • Typ rDS(on) = 173mΩ at VGS = 10V, ID = 20A
  • Typ Qg(tot) = 72nC at VGS = 10V, ID = 20A
  • UIS Capability
  • RoHS Compliant
  • Qualified to AEC Q101
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FCB20N60-F085

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

245

REEL

800

N

N-Channel

PowerTrench® T1

NA

High Voltage

Standard

0

Single

0

600

198

±30

5

20

341

-

-

-

72

2710

31

10000

1350

68

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :