High-Frequency, High Side and Low Side Gate Driver IC

Favorite

Overview

The FAN8811 is high side and low side gate-drive IC designed for high-voltage, high-speed, driving MOSFETs operating up to 80V.
The FAN8811 integrates a driver IC and a bootstrap diode. The driver IC features low delay time and matched PWM input propagation delays, which further enhance the performance of the part.
The high speed dual gate driver are designed to drive both the high-side and low-side of N-Channel MOSFETs in a half bridge or synchronous buck configuration. The floating high-side driver is capable of operating with supply voltages of up to 80 V. In the dual gate driver, the high side and low side each have independent inputs which allow maximum flexibility of input control signals in the application. The PWM input signal (high level) can be 3.3 V, 5 V or up to VDD logic input to cover all possible applications. The bootstrap diode for the high-side driver bias supply is integrated in the chip. The high-side driver is referenced to the switch node (HS) which is typically the source pin of the high-side MOSFET and drain pin of the low-side MOSFET. The low-side driver is referenced to VSS which is typically ground. The functions contained are the input stages, UVLO protection, level shift, bootstrap diode, and output driver stages.

  • Half-Bridge and Full-Bridge Converters
  • Synchronous-Buck Converters
  • Two-Switch Forward Converters
  • Power Supplies for Telecom and Datacom
  • Class-D Audio Amplifiers
  • Drives two N-Channel MOSFETs in High & Low Side
  • Integrated Bootstrap Diode for High Side Gate Drive
  • Bootstrap Supply Voltage Range up to 100V
  • 3 A Source, 6 A Sink Output Current Capability
  • Drives 1nF Load with Typical Rise/Fall Times of 6 ns/4 ns
  • TTL Compatible Input Thresholds
  • Wide Supply Voltage Range 7.5 V to 16 V (Absolute Maximum 18 V)
  • Fast Propagation Delay Times (Typ. 30 ns)
  • 2 ns Delay Matching (Typical)
  • Under-Voltage Lockout (UVLO) Protection for Drive Voltage
  • Operating Junction Temperature Range of -40°C to 125°C
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
Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

FAN8811MNTXG

Loading...

Lifetime

CAD Model

Pb

A

H

P

WDFN-10

1

260

REEL

3000

N

-

-

-

-

-

-

-

-

3

6

30

28

10

$1.2872

More Details

FAN8811TMPX

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-10

1

260

REEL

3000

Y

MOSFET

2

High-Low

Junction Isolation

100

18

6

4

3

6

30

28

10

$1.3223

More Details

Show More

1-25 of 25

Products per page

Jump to :