Green-Mode PWM Controller for Flyback Converter, Programmable Frequency to 300KHz

Favorite

Overview

The FAN7601B is a programmable frequency green current mode PWM controller. It is specially designed for the offline adapter applications and the auxiliary power supplies that require high efficiency at light load and no load. The internal high-voltage startup switch and burst mode reduce the power loss.
FAN7601B includes protections, such as latch protection and over-voltage protection. The latch protection can be used for over-voltage protection, thermal protection, and others. The soft-start prevents the output voltage overshoot at startup.

  • AC-DC Merchant Power Supply
  • LCD Monitor
  • LED TV
  • Green Current Mode PWM Control
  • Low Operating Current: Maximum 4 mA
  • Burst Mode Operation
  • Internal High-Voltage Startup Switch
  • Under-Voltage Lockout (UVLO): 12 V / 8 V
  • Latch Protection and Soft-Start Function
  • Over-Voltage Protection: 19 V
  • Operating Frequency up to 300 kHz
  • Maximum Duty Cycle: 95%
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
Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

FAN7601BMX

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

N

Flyback

-

Current Mode

11

13

100

$0.294

More Details

FAN7601BN

Loading...

Obsolete

CAD Model

Pb

A

H

P

E-PKG AXIAL-LEADED GLASS DIODE

NA

-

RAIL

3000

N

Flyback

-

Current Mode

11

13

100

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :