625V, 3.3/5V input logic compatible, 2.5/2.5A sink/source current, Half Bridge Gate-Drive IC with variable DT control

Favorite

Overview

The FAN73933 is a half-bridge, gate-drive IC with programmable dead-time control functions that can drive high-speed MOSFETs and IGBTs operating up to +600V. It has a buffered output stage with all NMOS transistors designed for high-pulse-current driving capability and minimum cross-conduction.
ON Semiconductor’s high-voltage process and common-mode noise canceling techniques provide stable operation of the high-side driver under high dv/dt noise circumstances. An advanced level-shift circuit offers high-side gate driver operation up to VS=-9.8V (typical) for VBS=15V.
The UVLO circuit prevents malfunction when VDD and VBS are lower than the specified threshold voltage.
The high-current and low-output voltage drop feature makes this device suitable for diverse half- and full-bridge inverters; motor drive inverters, switching mode power supplies, induction heating, and high-power DC-DC converter applications.

  • Other Industrial
  • Floating Channel for Bootstrap Operation to +600V
  • Typically 2.5A/2.5A Sourcing/Sinking Current DrivingCapability
  • Extended Allowable Negative VS Swing to -9.8V for Signal Propagation at VBS=15V
  • Output in Phase with Input Signal
  • 3.3V and 5V Input Logic Compatible
  • Matched Propagation Delay for Both Channels
  • Built-in UVLO Functions for Both Channels
  • Built-in Common-Mode dv/dt Noise Cancelling Circuit
  • Porgrammable Dead-Time Control Function
  • Internal 220ns Minimum Dead Time at RDT=0Ω
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
Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

FAN73933MX

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14 N

1

260

REEL

3000

N

MOSFET / IGBT

2

Half-Bridge

Junction Isolation

625

25

40

20

2.5

2.5

160

160

50

$0.9608

More Details

Show More

1-25 of 25

Products per page

Jump to :