625V,3.3/5V input logic compatible 0.65/0.35A sink/source current, 2ch High Side Gate-Drive

Favorite

Overview

The FAN7385 is a monolithic IC designed for high voltage, high speed driving MOSFETs and IGBTs operating up to +600V. ON Semiconductor’s high-voltage process and common-mode noise canceling technique provide stable operation of high-side drivers under high-dv/dt noise circumstances. An advanced level-shift circuit allows high-side gate driver operation up to VS = -9.8V (typical) for VBS = 15V. The UVLO circuits prevent malfunction when VBS1 and VBS2 are lower than the specified threshold voltage. Output drivers typically source/sink 350mA/650mA, respectively, which is suitable for dual high-side switches and half-bridge inverters.

  • PDP TV
  • Other Industrial
  • Floating Channel for Bootstrap Operation to +600V
  • Typically 350mA/650mA Sourcing/Sinking Current Driving Capability
  • Extended Allowable Negative VS Swing to -9.8V forSignal Propagation at VDD= VBS =15V
  • High-Side Output In-Phase of Input Signal
  • V DD & VBS Supply Range from 10V to 20V
  • 3.3V and 5V Input Logic Compatible
  • Built-in Common Mode dv/dt Noise Canceling Circuit
  • Built-in UVLO Functions for Both Channels
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
Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

FAN7385MX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOP-14

1

260

REEL

3000

N

MOSFET / IGBT

2

High Side

Junction Isolation

625

25

50

30

0.35

0.65

110

110

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :