625V, 3.3/5V input logic compatible, 0.5/0.25A sink/source current, Half Bridge Gate-Drive with fixed Deadtime, OCP/Shutdown protection

Favorite

Overview

The FAN7384 is a monolithic half-bridge gate-drive IC designed for high voltage, high speed driving MOSFETs and IGBTs operating up to +600V.
ON Semiconductor's high-voltage process and common-mode noise canceling technique provide stable operation of high-side drivers under high-dv/dt noise circumstances.
An advanced level-shift circuit allows high-side gate driver operation up to VS = -9.8V (typical) for VBS =15V. The UVLO circuits prevent malfunction when VDD and VBS are lower than the specified threshold voltage.
Output drivers typically source/sink 250mA/500mA, respectively, which is suitable for half-bridge and fullbridge applications in motor drive systems.

  • Lighting
  • Motion
  • Other Industrial
  • Floating Channel for Bootstrap Operation to +600V
  • Typically 250mA/500mA Sourcing/Sinking Current Driving Capability for Both Channels
  • Extended Allowable Negative VS Swing to -9.8V for Signal Propagation at VDD= VBS =15V
  • Matched Propagation Delay Below 50ns
  • Output In-Phase with Input Signal
  • 3.3V and 5V Input Logic Compatible
  • Built-in Shoot-Through Prevention Logic
  • Built-in Common Mode dv/dt Noise Canceling Circuit
  • Built-in UVLO Functions for Both Channels
  • Built-in Cycle-by-Cycle Shutdown Function
  • Built-in Soft-Off Function
  • Built-in Bi-Directional Fault Function
  • Built-in Short-Circuit Protection Function
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
Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

FAN7384MX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-14 N

1

260

REEL

3000

N

MOSFET / IGBT

2

Half-Bridge

Junction Isolation

625

25

50

30

0.25

0.5

180

170

50

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :