Single-Channel High-Side Gate Drive IC

Favorite

Overview

The FAN73611_OPis a monolithic high-side gate drive IC that can drive MOSFETs and IGBTs operating up to +600V. ON Semiconductor’s high-voltage process and commonmode noise canceling techniques provide stable operation of the high-side driver under high dv/dt noise circumstances. An advanced level-shift circuit offers high-side gate driver operation up to VS=-9.8V (typical) for VBS=15V. The UVLO circuits prevents malfunction when VDD or VBS is lower than the specified threshold voltage. The output drivers typically source/sink 250mA/500mA; respectively, which is suitable for Plasma Display Panel (PDP) application, motor drive inverter, and switching mode power supply applications

  • PDP TV
  • Other Industrial
  • Floating Channel for Bootstrap Operation to +600V
  • 250 mA/500 mA Sourcing/Sinking Current Driving Capability
  • Common-Mode dv/dt Noise-Canceling Circuit
  • 3.3 V and 5 V Input Logic Compatible
  • Output In Phase with Input Signal
  • Under-Voltage Lockout for VDD and VBS
  • 8-Lead Small Outline Package (SOP)
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
Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

FAN73611MX-OP

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

N

MOSFET / IGBT

1

High Side

Junction Isolation

625

25

70

30

0.25

0.5

120

120

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :